Products & Solutions > Automotive Experience > Seating > Climate Systems
Climate Systems
Passive and Active Climate Systems: for a Comfortable Atmosphere
Johnson Controls’ comfort seating systems offer outstanding climate solutions.
The EcoClimate seat, our passive climate system, features a unique combination of superior comfort and humidity control. It is based on an innovative combination of inner seat materials. Compared to conventional seats, EcoClimate provides up to 80% higher heat absorption and 300% higher moisture absorption.VentSys is our active climate solution. The improved airflow enables best-in-class thermal comfort. The unique combination of one or two fans, air channels, and special materials optimizes the occupant’s feeling of well-being. Because VentSys reduces noise, weight, and cost levels, it competes easily with high-end luxury ventilation systems.