Products & Solutions > Automotive Experience > Seating > Trim
Trim
Trim: Global Facilities Delivering Best-in-Class Products
Johnson Controls’ state-of-the-art technologies offer OEMs new design opportunities for differentiating their brands.
Apart from our conventional technologies, we also utilize electro-welding, designed grain leather and trim pre-forming techniques, decorative stitching, and in-house leather cutting to deliver a high level of craftsmanship.The traditional cut-and-sew and trim development processes start as soon as the first foam prototypes are available. Then a trim template is digitized for the chosen CAD approach. Nesting is used to optimize fabric-cutting efficiency and to minimize the amount of scrap. In the final steps, the materials are sewn together and the seat covers are promptly delivered to the customer.