Comfort

The Science of Comfort is an Art

When it comes to comfort technology, consumer satisfaction is our primary objective.

Johnson Controls utilizes specialized software and laboratories located around the world to develop vehicle seats that are comfortable.

  • The internally developed software tool, called COSYMAN (Comfort Optimization System with Mechanical Analysis), allows Vibration Insulation, Pressure Distribution, and H-Point location to be simulated before prototypes are even built.
  • RAMSIS simulation is used to determine optimal seating positions for vehicle occupants based on their posture, height, and other physical factors.
  • Climate comfort (temperature distribution & air circulation), as well as ergonomic functionality are also tested in the lab.